SBR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SBR6100CTLQ is dual center tap rectifier in TO252 (DPAK) package. Offering excellent high-temperature stability and superior avalanche capability, this device is specifically intended for use in automotive applications.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
@ TerminalTemperature TT (ºC) |
150 |
AEC Qualified |
Yes |
Configuration |
Dual |
Maximum Average Rectified Current IO (A) |
6 |
Peak Repetitive Reverse Voltage VRRM (V) |
100 |
Peak Forward Surge Current IFSM (A) |
78 |
Forward VoltageDrop VF(V) |
0.74 |
@ IF (A) |
3 |
Maximum Reverse Current IR (μA) |
100 |
@ VR (V) |
100 |
Total Capacitance CT (pF) |
80 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2762 | 2025-10-15 | 2025-10-15 | Add Ejector Pin Mark on TO-252 Packaged Products Manufactured at Diodes Internal Assembly and Test Site (SAT) |
| PCN-2618 | 2023-03-03 | 2023-06-03 | Qualification of Additional Wafer Source, Lead Frame Structure, and Mold Compound Type Changes for Select Discrete Automotive Products |