4.0A SBR Surface-Mount Super Barrier Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SBR440SB is a 4A 40V single rectifier packaged in the low-profile SMB package. Providing low VF and excellent high temperature stability, this device is ideal for use in general rectification applications such as: boost diodes, blocking diodes, and recirculating diodes.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
AEC Qualified |
No |
Configuration |
Single |
Maximum Average Rectified Current IO (A) |
4 |
Peak Repetitive Reverse Voltage VRRM (V) |
40 |
Peak Forward Surge Current IFSM (A) |
100 |
Forward VoltageDrop VF(V) |
0.5 |
@ IF (A) |
4 |
Maximum Reverse Current IR (μA) |
150 |
@ VR (V) |
40 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |