3.0A SBR DUAL ISOLATED SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SBR3U60SLDQ has two independent 3A, 60V rectifiers in one PowerDI®5060-8 (Type D) package.
Offering low leakage at high temperatures and low forward voltage, this device is ideal for use in the following applications:
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
@ TerminalTemperature TT (ºC) |
- |
AEC Qualified |
Yes |
Configuration |
Dual |
Maximum Average Rectified Current IO (A) |
3 |
Peak Repetitive Reverse Voltage VRRM (V) |
60 |
Peak Forward Surge Current IFSM (A) |
60 |
Forward VoltageDrop VF(V) |
0.6 |
@ IF (A) |
3 |
Maximum Reverse Current IR (μA) |
100 |
@ VR (V) |
60 |
Total Capacitance CT (pF) |
110 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |