3A SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the compact thermally efficient PowerDI®5, the SBR3U60P5Q provides low VF and low reverse leakage at high temperatures. It is ideal for use in the following applications: bridge diodes, freewheeling diodes, blocking diodes, and reverse protection diodes.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
@ TerminalTemperature TT (ºC) |
N/A |
AEC Qualified |
Yes |
Configuration |
Single |
Maximum Average Rectified Current IO (A) |
3 |
Peak Repetitive Reverse Voltage VRRM (V) |
60 |
Peak Forward Surge Current IFSM (A) |
80 |
Forward VoltageDrop VF(V) |
0.6 |
@ IF (A) |
3 |
Maximum Reverse Current IR (μA) |
60 |
@ VR (V) |
60 |
Reverse Recovery Time trr (ns) |
13 |
Total Capacitance CT (pF) |
110 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2745 | 2025-06-13 | 2025-09-12 | Additional Wafer Source for Select Automotive Products |
| PCN-2661 | 2024-02-21 | 2024-05-21 | Qualification of Additional Wafer Source and Wafer Diameter Change |