3A SBR SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SBR3U60P1Q is a single rectifier in the PowerDI®123 package, offering excellent high-temperature stability and low-forward voltage.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
@ TerminalTemperature TT (ºC) |
- |
AEC Qualified |
Yes |
Configuration |
Single |
Maximum Average Rectified Current IO (A) |
3 |
Peak Repetitive Reverse Voltage VRRM (V) |
60 |
Peak Forward Surge Current IFSM (A) |
80 |
Forward VoltageDrop VF(V) |
0.62 |
@ IF (A) |
3 |
Maximum Reverse Current IR (μA) |
100 |
@ VR (V) |
60 |
Reverse Recovery Time trr (ns) |
11 |
Total Capacitance CT (pF) |
110 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2745 | 2025-06-13 | 2025-09-12 | Additional Wafer Source for Select Automotive Products |
| PCN-2661 | 2024-02-21 | 2024-05-21 | Qualification of Additional Wafer Source and Wafer Diameter Change |
| PCN-2618 | 2023-03-03 | 2023-06-03 | Qualification of Additional Wafer Source, Lead Frame Structure, and Mold Compound Type Changes for Select Discrete Automotive Products |