2A SUPER BARRIER RECTIFIER SCHOTTKY
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SBR2U60S1F is a single rectifier packaged in SOD123F. Offering low VF, low power loss and high efficiency, this device is ideal for use in general rectification applications.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
@ TerminalTemperature TT (ºC) |
- |
AEC Qualified |
Yes |
Configuration |
Single |
Maximum Average Rectified Current IO (A) |
2 |
Peak Repetitive Reverse Voltage VRRM (V) |
60 |
Peak Forward Surge Current IFSM (A) |
35 |
Forward VoltageDrop VF(V) |
0.51 |
@ IF (A) |
2 |
Maximum Reverse Current IR (μA) |
150 |
@ VR (V) |
60 |
Reverse Recovery Time trr (ns) |
11 |
Total Capacitance CT (pF) |
75 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2744 | 2025-06-04 | 2025-09-03 | Additional Wafer Source for Select Discrete Products |
| PCN-2660 | 2024-03-13 | 2024-06-13 | Qualification of Additional Wafer Source with Wafer Diameter and Mold Compound Changes for Select Discrete Products |
| PCN-2588 | 2022-06-01 | 2022-09-01 | Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound, and Qualification of Additional Diodes Internal Assembly & Test Site (SSEC) for Select Discrete Products |