Diodes Incorporated — Analog and discrete power solutions
TO252 DPAK

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TO252 (DPAK)

Back to SBR20M150D1Q

SBR20M150D1Q

20A SBR SUPER BARRIER RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Super Barrier Rectifier (SBR®) is a proprietary and patented Diodes Incorporated technology that utilizes a Metal Oxide Semiconductor (MOS) manufacturing process to create a superior alternative to the Schottky diode. This Super Barrier Rectifier (SBR) diode has been designed to meet the stringent requirements of automotive applications combining low-forward voltage drop with low leakage current and avalanche capability.

Feature(s)

  • Superior System Efficiency Over Schottky Diodes even at High Temperature
  • Reduces BoM Costs for Cooling Components
  • High System Reliability with Lower Operating Temperature
  • Reduced Time to Market for Stringent Limit Designs
    • Suitable to Protect Sensitive Automotive Circuits Against
    • Surges Defined in ISO7637-2
    • Polarity (ISO7637-2 For 24V System)
    • Pulse 1: US = -600V
    • Pulse 2a: US = +112V
    • Pulse 3a: US= -300V
    • Pulse 3b: US= +300V
  • MOS Technology
  • Ultra-Low Forward Voltage Drop
  • Excellent High-Temperature Stability
  • Soft, Fast Switching Capability
  • Lower Operating Temperature
  • Drop-In Compatibility with Schottky Diodes
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The SBR20M150D1Q is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Polarity protection diodes
  • Re-circulating diodes
  • Switching diodes
  • Blocking diodes
  • DC-DC converters

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

@ TerminalTemperature TT (ºC)

-

AEC Qualified

Yes

Configuration

Single

Maximum Average Rectified Current IO (A)

20

Peak Repetitive Reverse Voltage VRRM (V)

150

Peak Forward Surge Current IFSM (A)

160

Forward VoltageDrop VF(V)

0.9

@ IF (A)

20

Maximum Reverse Current IR (μA)

50

@ VR (V)

150

Total Capacitance CT (pF)

400

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2762 2025-10-15 2025-10-15 Add Ejector Pin Mark on TO-252 Packaged Products Manufactured at Diodes Internal Assembly and Test Site (SAT)
PCN-2661 2024-02-21 2024-05-21 Qualification of Additional Wafer Source and Wafer Diameter Change