SBR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This Super Barrier Rectifier series is designed to meet the general requirements of commercial applications. These devices are ideally suited for use as: polarity protection diodes, re-circulating diodes, boost diodes, and blocking diodes.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
@ TerminalTemperature TT (ºC) |
- |
AEC Qualified |
Yes |
Configuration |
Dual |
Maximum Average Rectified Current IO (A) |
20 |
Peak Repetitive Reverse Voltage VRRM (V) |
300 |
Peak Forward Surge Current IFSM (A) |
180 |
Forward VoltageDrop VF(V) |
0.92 |
@ IF (A) |
20 |
Maximum Reverse Current IR (μA) |
100 |
@ VR (V) |
300 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2757 | 2025-07-23 | 2026-01-22 | Product End of Life (EOL) |