Diodes Incorporated — Analog and discrete power solutions
Back to SBR1A40S3

SBR1A40S3

SBR

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

@ TerminalTemperature TT (ºC)

-

AEC Qualified

Yes

Configuration

Single

Maximum Average Rectified Current IO (A)

1

Peak Repetitive Reverse Voltage VRRM (V)

40

Peak Forward Surge Current IFSM (A)

20

Forward VoltageDrop VF(V)

0.55

@ IF (A)

1

Maximum Reverse Current IR (μA)

500

@ VR (V)

40

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2498 2021-04-07 2021-04-07 Qualification of Additional Wafer Source, and Additional Assembly and Test (A/T) Site for Select Discrete Products