1A SBR SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the compact SOD523 package, the SBR1A20T5 provides very low VF and excellent reverse leakage stability at high temperatures.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
@ TerminalTemperature TT (ºC) |
- |
AEC Qualified |
Yes |
Configuration |
Single |
Maximum Average Rectified Current IO (A) |
1 |
Peak Repetitive Reverse Voltage VRRM (V) |
20 |
Peak Forward Surge Current IFSM (A) |
10 |
Forward VoltageDrop VF(V) |
0.52 |
@ IF (A) |
1 |
Maximum Reverse Current IR (μA) |
200 |
@ VR (V) |
20 |
Reverse Recovery Time trr (ns) |
15 |
Total Capacitance CT (pF) |
19 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2687 | 2024-05-29 | 2024-08-29 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as Additional Assembly & Test Site with New Mold Compound Type for Select Discrete Products |
| PCN-2660 | 2024-03-13 | 2024-06-13 | Qualification of Additional Wafer Source with Wafer Diameter and Mold Compound Changes for Select Discrete Products |