15A SBR SUPER BARRIER RECTIFIER PowerDI5
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
These Super Barrier Rectifier (SBR®) diodes have been designed to meet the stringent requirements of automotive applications. They are ideally suited to use as: polarity protection diodes, re-circulating diodes, and switching diodes.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
@ TerminalTemperature TT (ºC) |
55 |
AEC Qualified |
Yes |
Configuration |
Single |
Maximum Average Rectified Current IO (A) |
15 |
Peak Repetitive Reverse Voltage VRRM (V) |
30 |
Peak Forward Surge Current IFSM (A) |
280 |
Forward VoltageDrop VF(V) |
0.49 |
@ IF (A) |
15 |
Maximum Reverse Current IR (μA) |
300 |
@ VR (V) |
30 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2745 | 2025-06-13 | 2025-09-12 | Additional Wafer Source for Select Automotive Products |
| PCN-2661 | 2024-02-21 | 2024-05-21 | Qualification of Additional Wafer Source and Wafer Diameter Change |
| PCN-2655 | 2023-11-06 | 2024-02-06 | Datasheet Revision Due to Maximum IR Specification Limit Change |