NRND = Not Recommended for New Design
12A SUPER BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SBR12E45LH1 uses SBR patented technology that offers ultra- low VF to reduce forward power loss and improve efficiency.
Encapsulated in the new PowerDI5SP (Type B) package with a 0.75mm low height profile and protruding leads for easy soldering.
@ IF (A) |
12 |
|---|---|
@ TerminalTemperature TT (ºC) |
- |
@ VR (V) |
45 |
Configuration |
Single |
Forward VoltageDrop VF(V) |
0.52 |
Maximum Average Rectified Current IO (A) |
12 |
Maximum Reverse Current IR (μA) |
300 |
Peak Forward Surge Current IFSM (A) |
300 |
Peak Repetitive Reverse Voltage VRRM (V) |
45 |
AEC Qualified |
No |
Reverse Recovery Time trr (ns) |
- |
Total Capacitance CT (pF) |
- |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2623 | 2023-05-15 | 2023-11-15 | Device End of Life (EOL) |
| PCN-2498 | 2021-04-07 | 2021-04-07 | Qualification of Additional Wafer Source, and Additional Assembly and Test (A/T) Site for Select Discrete Products |