0.2A Surface Mount Super Barrier Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in X1-DFN1006-2 (SWP) (Type C) package, provides very low VF and excellent reverse-leakage stability at high temperatures. It is ideal for use as a rectifier, freewheel diode or blocking diode in:
Packaged in X1-DFN1006-2 (SWP) (Type C) package, provides very low VF and excellent reverse-leakage stability at high temperatures. It is ideal for use as a rectifier, freewheel diode or blocking diode in DC-DC converters and AC-DC adaptors.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
AEC Qualified |
Yes |
Configuration |
Single |
Power Rating(mW) |
500 mW |
Peak RepetitiveReverse VoltageVRRM (V) |
40 V |
Forward Continuous Current IFM (mA) |
200 mA |
Forward VoltageDrop VF(V) |
0.59 |
@ IF(mA) |
200 mA |
Maximum ReverseCurrent IR (µA) |
10 µA |
@ VR (V) |
40 V |
Capacitance CTOT Typ (pF) |
N/A pF |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2745 | 2025-06-13 | 2025-09-12 | Additional Wafer Source for Select Automotive Products |