Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

SB350(LS) (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Metal-Semiconductor junction with guard ring
  • Epitaxial construction
  • Low forward voltage drop
  • High current capability
  • The plastic material carries UL recognition 94V-0
  • For use in low voltage, high frequency inverters, free wheeling, and polarity protection application
  • IEC 61000-4-2, level 4 (ESD), > 15KV (air)
  • Lead-Free Finish; RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 

Specifications & Technical Documents

Product Parameters

@ VR (V)

50

Configuration

Single

Forward VoltageDrop VF(V)

0.7

MaximumAverageRectifiedCurrent IO (A)

3

Maximum ReverseCurrent IR (µA)

50

Peak ForwardSurge CurrentIFSM(A)

80

Peak RepetitiveReverse VoltageVRRM (V)

50

AEC Qualified

Yes

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products