standard rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) |
Standard |
---|---|
TotalCapacitance CT (pF) |
40 |
AEC Qualified |
No |
Product Type |
5A SURFACE MOUNT GLASS PASSIVATED RECTIFIER |
Configuration |
Single |
MaximumAverageRectifiedCurrent IO (A) |
5 A |
Peak ForwardSurge CurrentIFSM(A) |
100 A |
Peak RepetitiveReverse VoltageVRRM (V) |
400 V |
Forward VoltageDrop VF(V) |
1.15 V |
@ IF (A) |
5 A |
Maximum ReverseCurrent IR (µA) |
10 µA |
@ VR (V) |
400 V |
Reverse RecoveryTime trr (ns) |
N/A ns |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2701 | 2024-11-18 | 2025-02-17 | Transfer of Wafer Manufacturing Site and Additional Wafer Source for Select Discrete Products |
PCN-2631 | 2023-11-07 | 2024-02-07 | Transfer of Wafer Manufacturing Site for Select Discrete Products |
PCN-2588 | 2022-06-01 | 2022-09-01 | Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound, and Qualification of Additional Diodes Internal Assembly & Test Site (SSEC) for Select Discrete Products |