Diodes Incorporated — Analog and discrete power solutions
SMB

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SMB

Back to S3MB

S3MB

Standard Rectifier

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

TotalCapacitance CT (pF)

40

AEC Qualified

No

Product Type

Standard Rectifier

Configuration

Single

MaximumAverageRectifiedCurrent IO (A)

3 A

Peak ForwardSurge CurrentIFSM(A)

100 A

Peak RepetitiveReverse VoltageVRRM (V)

1000 V

Forward VoltageDrop VF(V)

1.15 V

@ IF (A)

3 A

Maximum ReverseCurrent IR (µA)

10 µA

@ VR (V)

1000 V

Reverse RecoveryTime trr (ns)

N/A ns

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2701 2024-11-18 2025-02-17 Transfer of Wafer Manufacturing Site and Additional Wafer Source for Select Discrete Products
PCN-2631 2023-11-07 2024-02-07 Transfer of Wafer Manufacturing Site for Select Discrete Products
PCN-2588 2022-06-01 2022-09-01 Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound, and Qualification of Additional
Diodes Internal Assembly & Test Site (SSEC) for Select Discrete Products