Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PT7C4363 (Obsolete)

Low power consumption and I2C RTC

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

The PT7C4363 serial real-time clock is a low-power clock/calendar with a programmable square-wave output.
Address and data are transferred serially via a 2-wire bidirectional bus. The clock/calendar provides seconds, minutes, hours, day, date, month, and year information. The date at the end of the month is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in the 24-hour format indicator.
Table 1 shows the basic functions of PT7C4363. More details are shown in section: overview of functions.

Features

  • Using external 32.768kHz quartz crystal
  • Supports I2C-Bus's high speed mode (400 kHz)
  • Includes time (Hour/Minute/Second) and calendar (Year/Month/Date/Day) counter functions (BCD code)
  • Programmable square wave output signal
  • Oscillator stop flag
  • Low backup current: typ. 400nA at VDD=3.0V and TA=25°C
  • Operating range: 1.3V to 5.5V

Specifications & Technical Documents

Product Parameters

Alarm Interrupt

1

Battery Backup

0

Clock Calibration

0

Interface

I2C

Time Display

24

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products