Diodes Incorporated — Analog and discrete power solutions
Back to PT7C43390

PT7C43390

I2C interface and low power consumption RTC

NOTE: Datasheet may not yet reflect updated package obsolescence/phase out status or Package Drawing. Please refer to the BUY NOW tab for the most up to date package options and drawings. Please refer to PCN/PDN tabs for most current package obsolescence/phase out status.
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

The PT7C43390 is a CMOS I2C-bus real-time clock IC,
which operates with the very low current consumption
and in the wide range of operation voltage. The
operation voltage is 1.35 V to 5.5 V so that the RTC can
be used for various power supplies from main supply to
backup battery. In the system which operates with a
backup battery, the included free registers can be used as
the function for user’s backup memory. Users always
can take back the information in the registers which is
stored before power-off the main power supply, after the
voltage is restored.
The IC has the function to correct advance / delay of the
clock data speed, in the wide range, which is caused by
the oscillation circuit’s frequency deviation. Correcting
according to the temperature change by combining this
function and a temperature sensor, it is possible to make
a high precise clock function which is not affected by
the ambient temperature.

Applications

  • Mobile game device, mobile phone
  • Industrial control
  • Electronic power meter
  • DVD recorder
  • Car navigation
  • IP Camera, DVR, NVR

Features

  •  Low current consumption: 0.3μA typ. (VDD=3.0V, TA = 25°C)
  • Wide operating voltage range: 1.35 to 5.5 V
  • Minimum time keeping operation voltage: 1.25 V
  • Built-in clock adjustment function
  • Built-in free user register
  • 2-wire (I2C-bus) CPU interface
  • Built-in alarm interrupter
  • Built-in flag generator at power down or power on
  • Auto calendar up to the year 2099, automatic leap year calculation function
  • Built-in constant voltage circuit
  • Built-in 32 kHz crystal oscillator circuit
  • Package: SOIC-8L, TSSOP-8L, and TDFN2x3-8L

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Time Display

12, 24

Interface

I2C

Alarm Interrupt

1

Battery Backup

0

Clock Calibration

1

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2594 2022-08-31 2023-02-28 Device End of Life (EOL)
PCN-2510 2021-02-26 2021-05-26 Qualified Additional A/T Sites, Fab Site and Data Sheet Change