Diodes Incorporated — Analog and discrete power solutions
U QFN1520 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. UQFN ( ZUA10 ) MSL 1 PPF

Back to PSMUX136

PSMUX136

5GHz High Bandwidth, Low Capacitance SPDT 1:2 Mux/DeMux

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES PSMUX136 is a 2-to-1 differential channel multiplexer/demultiplexer switch. The PSMUX136 can pass high speed signals with a bandwidth of 5.5GHz to provide excellent signal integrity and the eye diagram opening.

Feature(s)

  • Differential Bi-Directional 2:1 Mux/DeMux
  • Wide Input Voltage Range: 0V to 3.6V
  • High Performance Switch Characteristics:
    • Bandwidth (-3dB): 5.5GHz (A Port); 5.3GHz (B Port)
    • RON (Typical): 4.6Ω (A Port); 5.7Ω (B Port)
    • CON (Typical): 1.5pF @ 240MHz
  • Low Propagation Delay, 0.1ns Typical
  • Low Off-Isolation: -34dB @ 240MHz
  • Low Crosstalk: -37dB @ 240MHz,
  • Low Power Consumption: 35µA Typical
  • Power-Off Protection for Minimizing Current Leakage in Power Down Mode
  • Wide Supply Voltage: 1.8V to 5.5V
  • Supports 1.8V Logic on Control Pins
  • Wide Temperature Range: -40°C to 125°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 10-contact, UQFN (ZUA), 1.5x2mm, 0.5mm(H), 0.6mm pitch

Application(s)

  • Smart Phones
  • Tablets
  • NBs
  • PCs

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

2-Channel SPDT

Differential Channels

0

HotInsertion

1

Lanes

2

Rail-to-Rail

Yes

Signal Type

Single Ended

Single Ended Channels

2

Type

SPDT

Voltage

3.3

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products