NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) |
1 |
|---|---|
@ VR (V) |
400 |
Configuration |
Single |
Forward VoltageDrop VF(V) |
1.2 |
MaximumAverageRectifiedCurrent IO (A) |
1 |
Maximum Peak Forward Surge Current IFSM (A) |
30 |
Maximum ReverseCurrent IR (µA) |
5 |
Peak RepetitiveReverse VoltageVRRM (V) |
400 |
Product Type |
FAST RECOVERY RECTIFIER |
AEC Qualified |
No |
Reverse RecoveryTime trr (ns) |
150 |
TotalCapacitance CT (pF) |
15 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2757 | 2025-07-23 | 2026-01-22 | Product End of Life (EOL) |