Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI90LV9637 (Obsolete)

Dual LVDS Receiver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI90LV9637 is a differential line receiver that use low-voltage differential signaling (LVDS) to support data rates in excess of 400 Mbps. These products are designed for applications requiring high-speed, low-power consumption and low noise generation.

A differential input signal (350mV) is translated by the device to 3V CMOS output level.

Features

  • Signaling Rates >400Mbps (200 MHz)
  • Single 3.3V Power Supply Design
  • Accepts ±350mV (typical) Differential Swing
  • Maximum Differential Skew of 0.35ns
  • Maximum Propagation Delay of 4.7ns
  • Low Voltage TTL (LVTTL) Outputs
  • Industrial Temperature Operating Range: -40°C to 85°C
  • Open, Short, and Terminated Fail Safe
  • Meets or Exceeds ANSI/TIA/EIA-644 LVDS Standard
  • Packaging (Pb-free & Green available):
    • 8-Pin SOIC (W)
    • 8-Pin MSOP (U)

Applications

Applications include point-to-point and multidrop baseband data transmission over controlled impedance media of approximately 100-ohms. The transmission media can be printed circuit board traces, backplanes, or cables.

The PI90LV9637provides new alternatives to RS-232, PECL, and ECL devices for high-speed, point-to-point interface applications.

Specifications & Technical Documents

Product Parameters

Bits Needed

2

Drive Capability

N/A

Max Frequency (Mbps)

660

Signal Converter (From)

LVDS

Signal Converter (To)

LVTTL

Temp

Industrial Temp (-40C to +85C)

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products