Diodes Incorporated — Analog and discrete power solutions
Back to PI90LV02A

PI90LV02A

SOTiny Single LVDS Receiver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ PI90LV02A is single differential line receiver that uses low-voltage differential signaling (LVDS) to support data rates up to 680 Mbps. This device is designed for applications requiring high-speed, low-power consumption, low-noise generation, and a small package.

A differential input signal (350mV) is translated by the device to a 3.3V CMOS output level. The PI90LV02A requires an external resistor.

Feature(s)

  • Meets or Exceeds the Requirements of ANSI TIA/EIA-644-1995 Standard
  • Signaling Rates Up to 680 Mbps
  • Interfaces to LVDS, LVPECL
  • Bus-Terminal ESD exceeds 2kV
  • Differential Input Voltage Threshold less than 100mV
  • Typical Propagation Delay Times of 2.6ns
  • Typical Power Dissipation of 85mW @340 MHz
  • Low Voltage TTL (LVTTL) Level is 5V Tolerant
  • Open-Circuit Fail Safe
  • Output are High Impedance with VCC <1.5V
  • Operates from a 3.3V supply
  • Input common-mode voltage range 0V–3.2V
  • Extended Industrial Temperature Operating Range: –40°C to 105°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green available):
    • 5-pin space-saving SOT23 (T)

Application(s)

Applications include point-to-point and multi-drop baseband data transmissions over impedance media of approximately 100Ω. The transmission media can be printed circuit board traces, backplanes, or cables.

The PI90LV02A and companion line drivers (The DIODES™ PI90LV01A) provide new alternatives to RS-232, PECL, and ECL devices for high-speed, point-to-point interface applications.

Specifications & Technical Documents

Product Parameters

Signal Converter (From)

LVDS

Signal Converter (To)

LVTTL

Drive Capability

N/A

Bits Needed

1

Max Frequency (Mbps)

400

Temp

Industrial Temp (-40C to +105C)

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products