Diodes Incorporated — Analog and discrete power solutions
Back to PI7C9X2G312GP

PI7C9X2G312GP

3-port, 12-lane, PCIe 2.0 Packet Switch with GreenPacket Technology

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI7C9X2G312GP is a 12-lane PCI Express 2.0 Switch with 3 PCI Express ports specifically designed to meet high performance and the latest GREEN low-power, lead (Pb)-free system requirements, such as embedded, storage, network and other platforms. The name of the family, GreenPacket, refers to Diodes' proprietary power saving technology. The PI7C9X2G312GP provides one upstream port supporting x4, and two downstream ports that support x4 operation. The flexible upstream port provides users the flexibility to expand or fan-out from a wide range of x86, ARM, MIPS, PowerPC SoC/Chipset, and it is a suitable solution for embedded, storage, HBA, combo card, surveillance, wired/wireless networking, and other applications.

Industry Specifications Compliance

  • PCI Express® Base Specification, Revision 2.1
  • PCI Express CEM Specification, Revision 2.0
  • PCI-to-PCI Bridge Architecture Spec., Rev 1.2
  • Advanced Configuration Power Interface (ACPI) Specification
  • SMBus interface support

Features

  • PCISIG PCI Express 2.1 certificated
  • Integrated 100MHz Clock buffer for each downstream port
  • Reliability, Availability and Serviceability
    • Supports Data Poisoning and End-to-End CRC
    • Advanced Error Reporting and Logging
  • Device State Power Management
    • Supports D0, D3Hot and D3Cold device power states
  • Advanced Power Savings
    • Empty downstream ports are set to idle
  • Programmable driver current and de-emphasis level at each individual port
  • Port Arbitration: Round Robin (RR), Weighted RR and Time-based Weighted RR
  • Extended Virtual Channel capability
    • Two Virtual Channels (VC) and Eight Traffic Class (TC) support
    • Independent TC/VC mapping for each port
  • Supports Isochronous Traffic
    • Isochronous traffic class mapped to VC1 only
  • Supports “Cut-through”(Default) as well as “Store and Forward” mode for switching packets
  • Peer-to-peer switching between any two downstream ports
  • Supports up to 512-byte maximum payload size
  • Power Dissipation: 1.3 W typical in L0 normal mode (Including clock buffer Pd)
  • Industrial Temperature Range: -40°C to 85°C
  • MTBF: 73,208,080 hours
  • Package: 196-pin LBGA 15mm x 15mm
    • Pb free and 100% Green Enhanced Features
  • 150ns typical latency for packet running through switch without blocking
  • Link Power Management
    • Supports L0, L0s, L1, L2, L2/L3Ready and L3 link power states
    • Active state power management for L0s and L1 states
    • Supports PCI-PM and ASPM of L1.1 PM Sub-state
  • Supports Device Specific PME Turn-Off Message for each downstream port
  • Support Access Control Service (ACS) for peer-to-peer traffic
  • Support Address Translation (AT) packet for SR-IOV application
  • Support OBFF and LTR
  • Support Serial Hot Plug Controller

Application

  • NAS/ Storage
  • Server
  • HBA / Combo cards
  • Embedded system
  • IPC/ Industrial control
  • Automotive
  • Wireless AP/ Switch Router
  • Wired/ Wireless Tele/ data communication
  • Printer/ MFP/ Peripheral
  • Surveillance/ Security
  • Set-top box and consumer devices
  • NB/ PC Motherboard PCIe slot expansion

Specifications & Technical Documents

Product Parameters

Ports

3

Lanes

12

Power

1.3 w

Latency

150 ns

Ambient or Junction Temperature (°C)

-40 to 85

Compliance (Only Automotive Supports PPAP)

Standard

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Design tool model software, Design kits, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products