Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI7C9X20505GP (NRND)

NRND = Not Recommended for New Design

5-port, 5-lane, PCIe Packet Switch with GreenPacket Technology (Not Recommended for New Design)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Not Recommended for New Design

Product Description

The PI7C9X20505GP is a 5-port, 5-lane, PCI Express® Packet Switch specifically designed to meet the latest GREEN low-power, lead (Pb)-free system requirements, such as laptop, docking station, and other mobile or power sensitive platforms. The name of the family, GreenPacket, refers to proprietary power saving technology.

The PI7C9X20505GP provides one upstream port supporting x1, and 4 downstream ports that support x1 operation. The PI7C9X20505GP provides users the flexibility to expand or fanout from a wide range of I/O Bridge such as MCH, ICH, nVidia, and it is a suitable solution for HBA, Surveillance, Combo card and other applications. 

Industry Specifications Compliance

  • PCI Express® Base Specification, Revision 1.1
  • PCI Express CEM Specification, Revision 1.1
  • PCI-to-PCI® Bridge Architecture Specification, Rev 1.2
  • Advanced Configuration Power Interface (ACPI) Specification
  • PCI Standard Hot-Plug Controller (SHPC) and Subsystem Specification Revision 1.0 

Features

  • Non-blocking full-wired switching capability at 16 Gbps when all 4 lanes are enabled
  • Peer-to-peer switching between any 2 downstream ports
  • Reliability, Availability and Serviceability 
    • Supports Data Poisoning and End-to-End CRC
    • Advanced Error Reporting and Logging
    • Hot Plug support
    • IEEE 1149.6 JTAG interface support
  • Link Power Management 
    • Supports L0, L0s, L1, L2, L2/L3Ready and L3 link power state
    • Active state power management for L0s and L1 state
    • Beacon or Wake# support in L2 state
  • Device State Power Management
    • Supports D0, D3Hot and D3Cold
    • 3.3V Aux Power support in D3Cold power state 
  • Port Arbitration: Round Robin (RR), Weighted RR and Time-based Weighted RR
  • Extended Virtual Channel capability:
    • Two Virtual Channels (VC) and Eight Traffic Class (TC) support
    • Non-enabled VC buffer assigned to enabled VCs for resource sharing
    • Independent TC/VC mapping per each port 
    • Provides VC arbitration selections: Strict Priority, Round Robin (RR) and Programmable Weighted RR
  • Supports Isochronous Traffic 
    • Isochronous traffic class mapped to VC1 only 
    • Strict time based credit policing 
  • Header/Data queue at each VC of each port 
    • Four-entry non-posted request header and data (VC0 only) queue
    • Four-entry posted request header queue
    • Four-entry completion header queue
    • 512-byte posted write data buffer
    • 512-byte completed read data buffer 
  • Supports up to 256-byte maximum payload size
  • Power Dissipation: 0.75W typical in L0 normal mode
  • Industrial Temperature Range -40° to 85°
  • Package: 17x17mm, 256-pin PBGA, w/1.0mm ball pitch - Pb free and 100% Green.

Enhanced Features

  • Programmable Driver Current and De-Emphasis Level at each individual port
  • 150ns typical latency for packet running through switch without blocking
  • Supports “Cut-through”(Default) as well as “Store and Forward” mode for switching packets
  • Supports up to 256-byte maximum payload size
  • Advanced Power Savings 
    • Empty downstream ports are set to idle
    • Clock to corresponding circuit is turned off when any port enters L1 or ASPM L1 

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Lanes

5

Latency

150

Ports

5

Power

0.65

Ambient or Junction Temperature (°C)

-40 to 85

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2642 2023-09-05 2024-03-05 Device End of Life (EOL)