Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI7C9X118SL (Obsolete)

Alternative Part: PI7C9X111SL,

SlimLineTM PCIe-to-PCI Bridge

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI7C9X118SL is the latest addition to the PCI Express® Bridge SlimLine™ family of solutions. With the PI7C9X118SL, users can expect a performance-tuned x1 PCI Express to 32bit/66MHz PCI bridge with optimal thruput performance, ultra low power, and a small footprint that are highly desirable & tailored to desktop, workstation, ultra mobile and system module applications. Ultimately, the typical usage for PI7C9X118SL is Desktop/Workstation platforms requiring the system to enable the “Legacy Subtractive Decoding Mode”. The PI7C9X118SL is a versatile PCIe-to-PCI bridging device well suited for various applications: desktop motherboards, NICs, graphics cards, combo cards, PC peripherals, and MID systems.

Industry Specifications Compliance

  • PCI Express Base Specification, Rev. 1.1
  • PCI Express CEM Specification, Rev. 1.0a
  • PCI Express to PCI/PCI-X Bridge Specification, Rev. 1.0
  • PCI-to-PCI Bridge Architecture Specification, Rev. 1.2
  • PCI Local Bus Specification, Rev. 3.0
  • PCI SHPC and Subsystem Specification, Rev. 1.0
  • PCI Mobile Design Guide, Version 1.1
  • System Management (SM) Bus, Version 2.0
  • PCI Bus PM Interface Specification, Rev. 1.1
  • Advanced Configuration and Power Interface Specification, Rev. 2.0b 

Special Features

  • Fully PCIe Compliant
    • Forward – PCIe primary, PCI secondary
  • Maximum Payload Size – Up to 512 bytes
  • Ultra Low Power Modes o Critical for Desktop/Workstation applications
  • Support for up to 4 PCI Bus Masters
  • Two level internal arbitration
  • GPIO Support 4 dedicated bi-directional
  • When external arbiter is used:
    • 4 additional outputs
    • 4 additional inputs
  • Masquerade support
    • User defined vendor, device, revision, subsystem device, and subsystem vendor ID
  • Large 8KB Buffer
    • 4KB for upstream reads, 2KB for downstream reads & 2KB for writes per port
  • Tiny 14 x 14mm, 128-pin LQFP Package

PCI Express Features

  • Virtual Isochronous Support
    • Upstream TC 1 – 7 generation
    • Downstream TC 1 – 7 mapping
  • 16-bit CRC, LCRC (32-bit)
  • ECRC and Advanced Error Reporting
  • Error Forwarding (Data Poisoning)
  • ASPM support
  • WAKE# support
  • Lane Reversal (Polarity Toggle)

PCI Features

  • Legacy Subtractive Decoding Support
  • 3.3V Signaling with 5V I/O Tolerance
  • CLKREQ# support  PME# Support
  • 16-bit Address Decode for VGA
  • VAUX Support (3.3V & 1.0V)
  • GPIO support
  • Subsystem Device and Subsystem Vendor ID
  • MSI and INT Support
  • SM Bus
    • PHY, data link, network layer, PEC, ARP, etc.
  • I2C Serial EEPROM Support

Specifications & Technical Documents

Product Parameters

Lanes

1

PCI Bus Width

32

PCI Speed

66

Ports

1 PCI

Ambient or Junction Temperature (°C)

0 to 75

Related Content

Quality Documentation
Applications

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2723 2025-03-10 2025-09-10 Product End of Life (EOL)