Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI7C8954 (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI7C8954 is a PCI® Quad UART (Universal Asynchronous Receiver-Transmitters) I/O Bridge. It is specifically designed to meet various system requirements of high performance and lead (Pb) -free. The bridge can be used in a wide range of applications such as Remote Access Servers, Automation, Process Control, Instrumentation, POS, ATM and Multi-port RS232/RS422/RS485 Cards.  The PI7C8954 provides standard PCI® connection, and it is fully compliant with 32-bit PCI Bus 2.3 specifications. The bridge supports four high performance UARTs, each of which supports Baud rate up to 15 Mbps in asynchronous mode. 

The UARTs support in-band and out-band auto flow control, arbitrary trigger level, I/O mapping and memory mapping, IrDA (Infrared Data Association) encoder/decoder, 8 general purpose I/O and 16-bit timer counter. The PI7C8954 is fully software compatible with 16C550 type device drivers and can be configured to fit the requirements of RS232, RS422 and RS485 applications. The EEPROM interface is provided for system implementation convenience. Some registers can be pre-programmed via hardware pin settings to facilitate system initialization. For programming flexibility, all of the default configuration registers can be overwritten by EEPROM data, such as sub-vendor and sub-system ID.

Industry Specifications Compliance

PCI Specification, Revision 2.3 compliance

Features

  • Four high performance 950-class UARTs
  • Universal PCI Bus Buffers – Auto sense 3.3V or 5V operation
  • Fully 16C550 software compatible UARTs
  • 128-byte FIFO for each transmitter and receiver
  • Baud rate up to 15 Mbps in asynchronous mode
  • Flexible clock prescaler from 4 to 46
  • Data Transfer in Byte, Word and Double-word
  • Data Read/Write Burst Operation
  • Automated in-band flow control using programmable Xon/Xoff in both directions
  • Automated out-of-band flow control using CTS#/RTS# and/or DSR#/DTR#
  • Arbitrary trigger levels for receiver and transmitter FIFO interrupts and automatic in-band and out-band flow control
  • Global Interrupt Status and readable FIFO levels to facilitate implementation of efficient device drivers
  • Detection of bad data in the receiver FIFO
  • Data framing size including 5, 6, 7, 8 and 9 bits
  • Infrared (IrDA 1.0/1.1) Data Encoder/Decoder
  • Auto RS-485 Half-duplex Output with Control Polarity Selector
  • Eight General Purpose Inputs/Outputs
  • A General Purpose 16-bit Timer/Counter
  • Hardware reconfiguration through EEPROM
  • Operations via I/O or memory mapping
  • Sleep Mode with Automatic Wake-up
  • Dual power operation (3.3V or 5.0V for PCI I/O and 1.8V-5.0V for UART I/O)
  • Power dissipation: 150 mW typical in normal mode
  • Industrial Temperature Range -40°C to 85°C
  • Package: 20x20mm, 144-pin LQFP, w/0.5mm pin pitch
  • Pb free and 100% Green.

Software support

 

  • MicrosoftTM Windows 2003/XP/Vista/Windows Embedded/Windows 8/Windows 8.1/Windows 10 32/64 bit
  • MicrosoftTM Windows CE 6.0
  • Linux 2.6, RedHat 6.5 and above

Applications

  • Remote Access Servers
  • Network / Storage Management
  • Factory Automation and Process Control
  • Instrumentation
  • Multi-port RS-232/ RS-422/ RS-485 Cards
  • Point-of-Sale Systems (PoS)
  • Industrial Control (IPC)
  • Gaming Machines
  • Building Automation
  • Embedded Systems

Note: If you would like to get source codes of the Linux driver of PCI/PCIE to UART (including PI7C9X7958/54/52 and PI7C8958/54/52), please send a request on our website, and a representative will contact you for the support: Contact Support.

Specifications & Technical Documents

Product Parameters

Auto RTS/CTS

Yes

Bytes

128

Data Rate (kbps)

15Mbps

Interface

PCI

Pins

144

Ports

4 UART

Ambient or Junction Temperature (°C)

-40 to 85

Tx/Rx FIFO Ctrs

Yes

Tx/Rx FIFO INT Trig

Yes

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products