Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI7C8154B (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI7C8154B is a PCI-to-PCI Bridge, designed to be fully compliant with the 64-bit, 66MHz implementation of the PCI Local Bus Specification, Revision 2.2. The PI7C8154B supports synchronous and asynchronous bus transactions between devices on the Primary Bus and the Secondary Buses operating up to 66MHz. For the PI7C8154B-80, the Secondary Bus supports up to 80MHz operation. The primary and secondary buses can also operate in concurrent mode, resulting in added increase in system performance.

Features

  • 64-bit Primary and Secondary Ports run up to 66MHz
  • Compliant with the PCI Local Bus Specification, Revision 2.2
  • Compliant with PCI-to-PCI Bridge Architecture Specification, Revision 1.1
    • All I/O and memory commands
    • Type 1 to Type 0 configuration conversion
    • Type 1 to Type 1 configuration forwarding
    • Type 1 configuration write to special cycle conversion
  • Compliant with the PCI Power Management Specification, Revision 1.1
  • Synchronous and Asynchronous operation support
    • Supported modes of asynchronous operation
      Primary (MHz)Secondary (MHz)
      25MHz to 66MHz 25MHz to 66MHz*
      *up to 80MHz on the PI7C8154B-80 only
  • Provides internal arbitration for four secondary bus masters 
    • Programmable 2-level priority arbiter 
  • Supports serial EEPROM interface for register auto-load and VPD access
  • Dynamic Prefetching Control
  • Supports posted write buffers in all directions
  • 512 byte upstream posted memory write
  • 512 byte downstream posted memory write
  • 1024 byte upstream read data buffer
  • 1024 byte downstream read data buffer
  • Enhanced address decoding
  • 32-bit I/O address range
  • 32-bit memory-mapped I/O address range
  • 64-bit prefetchable address range
  • IEEE 1149.1 JTAG interface support
  • Extended commercial and Industrial temperature range
    • Extended commercial: 0°C to 85°C
    • Industrial: -40°C to 85°C
  • 3.3V and 5V signaling
  • 304-pin PBGA package 
    • Pb-free & Green available 

Specifications & Technical Documents

Product Parameters

Lanes

N/A

PCI Bus Width

64

PCI Speed

66

Ports

2

Ambient or Junction Temperature (°C)

-40 to 85

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products