Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI6LC48P21 (Obsolete)

Single output LVPECL Clock Generator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI6LC48P21 is a single output LVPECL synthesizer opti- mized to generate Ethernet reference clock frequencies and is a member of Diodes' HiFlex family of high performance clock solutions. Using a 25MHz or 26.6MHz crystal, it can generate 125MHz or 133MHz output frequencies.

The PI6LC48P21 uses Diodes' proprietary low phase noise PLL technology to achieve ultra low phase jitter, so it is ideal for Ethernet interface in all kind of systems. 

Features

  • Single differential LVPECL output
  • Supports the following output frequencies: 125MHz or 133MHz
  • RMS phase jitter @ 125MHz, using a 25MHz crystal (12kHz – 20MHz): 0.3ps (typical)
  • Full 3.3V or 2.5V supply modes
  • Commercial and industrial ambient operating temperature
  • Available in lead-free package: 8-TSSOP 

Applications

  • Networking systems 

Specifications & Technical Documents

Product Parameters

Input Type(s)

Crystal, CMOS

Additive Jitter (ps)

0.3

Number of Outputs

1

Maximum Output Frequency (MHz)

1x 125, 133 MHz

Output Type(s)

LVPECL

Skew (PS)

0

Supply Voltage (V)

2.5, 3.3

Supported Frequencies (MHz)

125, 133

Ambient or Junction Temperature (°C)

-40 to 85

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products