Ethernet Clock Generator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6LC48L0201 is a 2-output LVDS synthesizer optimized to generate Ethernet reference clock frequencies and is a member of Pericom’s HiFlex family of high performance clock solutions. Using a 25MHz crystal, the most popular Ethernet frequencies can be generated based on the settings of 2 frequency select pins.
The PI6LC48L0201 uses Pericom’s proprietary low phase noise PLL technology to achieve ultra low phase jitter, so it is ideal for Ethernet interface in all kind of systems.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Input Type(s) | Crystal, CMOS |
Additive Jitter (ps) | 0.35 |
Number of Outputs | 2 |
Maximum Output Frequency (MHz) | 2x 62.5/ 125 / 156.25 MHz |
Output Type(s) | LVDS |
Skew (PS) | 0 |
Supply Voltage (V) | 2.5, 3.3 |
Supported Frequencies (MHz) | 62.5, 125, 156.25 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents