Diodes Incorporated — Analog and discrete power solutions
Back to PI6LC48H02

PI6LC48H02

PCIe Gen3 and Ethernet Clock Generator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI6LC48H02 is a clock generator compliant to PCI Express® 3.0/2.0/1.0 and Ethernet requirements. The device is used for PC or embedded systems.

The PI6LC48H02 provides two differential (HCSL) or LVDS out- puts. Using Diodes' patented Phase Locked Loop (PLL) tech- niques, the device takes a 25MHz crystal input and produces two pairs of differential outputs (HCSL) at 25MHz, 100MHz, 125MHz, 200MHz clock frequencies. 

Features

  • PCIe® 3.0/2.0/1.0 compliant

       - PCIe 3.0 Phase jitter - 0.45ps RMS (High Freq. Typ.)

  • LVDS compatible outputs
  • Supply voltage of 3.3V ±10%
  • 25MHz crystal or clock input frequency
  • HCSL outputs, 0.8V Current mode differential pair
  • Jitter 35ps cycle-to-cycle (typ)
  • RMS phase jitter 12kHz ~ 20MHz @ 100MHz - 0.32ps (typ)
  • RMS phase jitter 12kHz ~ 20MHz @ 125MHz - 0.3ps (typ)
  • Industrial temperature range
  • Packaging: (Pb-free and Green)

       - 16-pin TSSOP (L16) 

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Input Type(s)

Crystal, CMOS

Additive Jitter (ps)

0.35

Number of Outputs

2

Maximum Output Frequency (MHz)

2x 25/ 100/ 125/ 200 MHz

Output Type(s)

HCSL, LVDS

Skew (PS)

0

Supply Voltage (V)

3.3

Ambient or Junction Temperature (°C)

-40 to 85

Related Content

Packages

Applications

Protocols

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products