Diodes Incorporated — Analog and discrete power solutions
Back to PI6CB332002

PI6CB332002

2-Output Low-Power Fanout Clock Buffer for PCIe 6.0 Applications

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI6CB332002 is a low-power PCIe® 5.0/6.0 clock buffer. It takes a reference input to fanout 2 low-power differential HCSL outputs up to 400MHz, with on-chip terminations for 85Ω or 100Ω output impedance. An individual OE pin for each output provides easier power management. The device also supports Power Down Tolerant (PDT), automatic output clock parking upon loss of input clock, and Flexible Startup Sequencing features.

Feature(s)

  • 2 Low-Power HCSL Outputs with On-Chip Termination
  • 85Ω or 100Ω Pin Selectable Output Impedance
  • Individual Output Enable
  • Supports I/O Power Down Tolerant
  • Flexible Power Supply Startup Sequencing
  • Automatic Output Clock Parking Upon Loss of Input Clock
  • Differential Output-to-Output Skew <50ps
  • Additive Phase Jitter
    • PCIe 5.0: Typical 5fs RMS
    • PCIe 6.0: Typical 3fs RMS
    • DB2000QL: Typical 10fs RMS
  • 3.3V Supply Voltage
  • Temperature Range: -40°C to 105°C
  • Packaging (Pb-free & Green):
    • 20-pin, 3mm x 3mm, TQFN (W-QFN3030-20) (ZNA)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Function

PCIe clock buffer

Number of Outputs

2

Output Type(s)

HCSL

Maximum Output Frequency (MHz)

400

Additive Jitter (ps)

typ 3fs

Supply Voltage (V)

3.3

Input Type(s)

HCSL

Skew (PS)

50

Ambient or Junction Temperature (°C)

-40 to 105

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products