Diodes Incorporated — Analog and discrete power solutions
Back to PI6C49X0206T

PI6C49X0206T

Low Skew, 1-To-6 LVCMOS / LVTTL Fanout Buffer

註記:規格書不一定顯示極近的封裝淘汰狀態或結構圖。請參考產品選項頁面,取得極新封裝選項與結構圖。請參考PCN/PDN頁面,取得極新封裝淘汰狀態。
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

The PI6C49X0206T is a low skew, 1-to-6 LVCMOS/LVTTL High Performance Fanout Buffer. The PI6C49X0206T has a single ended clock input. The single ended clock input accepts LVCMOS or LVTTL input levels. The PI6C49X0206T features a pair of LVCMOS/LVTTL outputs. Guaranteed output and part-topart skew characteristics make the PI6C49X0206T ideal for clock distribution applications demanding well defined performance and repeatibility.

Features

  • 6 LVCMOS / LVTTL outputs
  • LVCMOS / LVTTL clock input accepts LVCMOS or LVTTL input levels
  • Maximum output frequency: 250MHz
  • Part-to-part skew: 250ps (typical)
  • Full 3.3V, 2.5V, 1.8V operation mode, or 3.3V/ 2.5V/ 1.8V core with 2.5V, 1.8V, 1.5V supply modes
  • -40°C to 85°C ambient operating temperature
  • Lead-Free package fully RoHS compliant

 

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Function

Buffer

Number of Outputs

6

Output Type(s)

LVCMOS

Maximum Output Frequency (MHz)

250

Additive Jitter (ps)

0.03

Supply Voltage (V)

1.5, 1.8, 2.5, 3.3

Input Type(s)

LVCMOS

Skew (ps)

68

Ambient or Junction Temperature (°C)

-40 to 85 °C

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products