Diodes Incorporated — Analog and discrete power solutions
Back to PI6C49X0204B-A

PI6C49X0204B-A

Low Skew, 1 to 4 LVCMOS/LVTTL Fanout Buffer, no OE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI6C49X0204B-A is a low skew, 1-to-4 Fanout Buffer. Guaranteed output and part-to-part skew characteristics make the PI6C49X0204B-A ideal for those clock distribution applications demanding well defined performance and repeatability.

Features

  • Four LVCMOS / LVTTL outputs
  • LVCMOS / LVTTL clock input
  • CLK can accept the following input levels: LVCMOS, LVTTL
  • Maximum output frequency: 200MHz
  • Additive phase jitter, RMS: 0.06ps (typical) @ 3.3V
  • Output skew: 45ps (maximum) @ 3.3V
  • Part-to-part skew: 500ps (maximum)
  • Small 8 lead SOIC package saves board space
  • 3.3V core supply, 3.3V or 2.5V output supply
  • 0°C to 70°C ambient operating temperature

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Function

Buffer

Number of Outputs

4

Output Type(s)

LVCMOS/LVTTL

Maximum Output Frequency (MHz)

200

Additive Jitter (ps)

0.06

Supply Voltage (V)

2.5, 3.3

Input Type(s)

LVCMOS/LVTTL

Skew (ps)

45

Ambient or Junction Temperature (°C)

0 to 70 °C

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products