Diodes Incorporated — Analog and discrete power solutions
Back to PI6C49CB04CJ

PI6C49CB04CJ

105°C extended industrial Grade LVCMOS 1/2/4 output Fanout Buffer

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI6C49CB04CJ is an industrial grad low-skew, 1-to-4 fanout buffer. Guaranteed output and part-to-part skew characteristics make the PI6C49CB04CJ ideal for clock distribution applications
that demand well-defined performance and repeatability.

Feature(s)

  • Low Skew Outputs
  • Low Power CMOS Technology
  • Operating Voltages of 1.5V to 3.3V
  • Output Enable pin Tri-States Outputs
  • 3.6V Tolerant Input Clock
  • Maximum Output Frequency: 160MHz
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change control
    (i.e. parts qualified to AEC-Q100/101/200, PPAP capable,
    and manufactured in IATF 16949 certified facilities), please
    contact us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green): 8-pin, SOIC (W)
    • Small 8-pin SOIC(W) package saves board space

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Function

Buffer

Number of Outputs

4

Output Type(s)

LVCMOS/LVTTL

Maximum Output Frequency (MHz)

160

Additive Jitter (ps)

0.1

Supply Voltage (V)

1.5, 1.8, 2.5, 3.3

Input Type(s)

LVCMOS/LVTTL

Skew (ps)

250

Ambient or Junction Temperature (°C)

-40 to 105 °C

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products