Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI6C49018 (Obsolete)

Low Power Networking Clock Generator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI6C49018 is a clock generator device intended for PCI- Express/networking applications. The device includes four 100 MHz differential outputs for PCI-Express with low power HCSL structure, one CMOS 125 MHz output, and one CMOS 66.66 MHz, and one CMOS 80 MHz output with spread spectrum. Using a serially programmable SMBus interface, the PI6C49018 incorporates spread spectrum modulation on the four 100 MHz PCI-Express outputs with -0.5% down spread and the 80 MHz output with selectable down spread.

Features

  • 25 MHz crystal or clock input
  • Four differential 100 MHz PCI-Express clock outputs – Low power HCSL
  • Spread spectrum capability on all 100 MHz PCI-e clock outputs with -0.5% down spread
  • One single-ended 66.66 MHz output
  • One single-ended 125 MHz output for Gigabit Ethernet at 2.5V
  • One single-ended 80 MHz output with selectable down spread
  • 40-pin TQFN package
  • Operating voltage 3.3 V ±5%
  • Industrial temperature (-40 to +85°C)

Specifications & Technical Documents

Product Parameters

Function

Generator

Input Type(s)

Crystal, LVCMOS

Additive Jitter (ps)

3.1

Number of Outputs

8

Maximum Output Frequency (MHz)

100

Output Type(s)

PCIE, LVCMOS

Skew (PS)

50

Supply Voltage (V)

2.5, 3.3

Ambient or Junction Temperature (°C)

-40 to 85

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products