Diodes Incorporated — Analog and discrete power solutions
Back to PI5V330S

PI5V330S (Not Recommended for New Design (NRND))

NRND = Not Recommended for New Design

Wideband Video Mux/DeMux with Enhanced ESD Protection

NOTE: Datasheet may not yet reflect updated package obsolescence/phase out status or Package Drawing. Please refer to the BUY NOW tab for the most up to date package options and drawings. Please refer to PCN/PDN tabs for most current package obsolescence/phase out status.
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI5V330S is a true bidirectional Quad 2-channel multiplexer/demultiplexer recommended for both RGB and composite video switching applications. The video switch can be driven from a current output RAMDAC or voltage output composite video source. Low On-Resistance and wide bandwidth make it ideal for video and other applications. Also this device has exceptionally high current capability which is far greater than most analog switches offered today. A single 5V supply is all that is required for operation. The PI5V330S offers a high-performance, low-cost solution to switch between video sources. The application section describes the PI5V330S replacing the HC4053 multiplier and buffer/amplifier.

Features

  • High-performance solution to switch between video sources
  • Wide bandwidth: 570 MHz (typical)
  • Low On-Resistance: 5Ω (typical)
  • Low crosstalk at 10 MHz: –80dB
  • Ultra-low quiescent power (0.1μA typical)
  • Single supply operation: +5.0V
  • Fast switching: 10ns
  • ESD > 5KV HBM, 10KV I/O to GND
  • Packaging (Pb-free & Green Available):
    • 16-pin 150-mil wide plastic SOIC (W)
    • 16-pin 150-mil wide plastic QSOP (Q)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Mux: Quad 2-Channel

Differential Channels

N/A

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single

Single Ended Channels

4

Type

SPDT

Voltage

5

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2642 2023-09-05 2024-03-05 Device End of Life (EOL)