Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI5USB30216A (NRND)

NRND = Not Recommended for New Design

USB Plug Orientation (CC pins) Detector

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

The PI5USB30216A provides a cost-effective solution for USB 3.0 Type-C connector applications. PI5USB30216A detects the plug-in orientation of the cable at a Type-C connector. It supports host mode, device mode and dual role mode ports with automatic configuration based on the voltage levels detected on CC pins. It is a fully-integrated solution with ultra-low power dissipation. PI5USB30216A enters power-saving mode when ENB pin is pulled up to VDD through an internal resistor.
PI5USB30216A supports both pin and I²C control base on ADDR pin setting. It allows the system choose between pin control and I²C control mode. In pin control mode, the PORT input pin determines the port setting in which host, device or dual-role port can be selected. In host mode, the system can monitor ID pin to know the connector status while default current mode is set. Systems running in device mode can monitor system VBUS for connector status as well as OUT1 and OUT2 pins for host’s charging profile capability. Enabling I2C control mode allows higher flexibility for port control and communications through registers read/write in PI5USB30216A. There is also flexibility to support Default, 1.5A and 3A current modes. An interrupt signal for indicating changes with the I²C registers is sent to the master to notify the system any change in the Type-C connector while in parallel the system can still monitor ID pin.

Features

  • Compatible to USB Type-C™ Specification 1.1
  • Backward compatible to USB Type-C Specification 1.0
  • Supports Host mode/Device mode/Dual-role mode
  • Auto-configure ports orientation through CC detection
  • Supports both pin control and I²C interface for control and communication
  • Integrated high-precision resistors and current sources for CC pins
  • Provides support for Default current, 1.5A and 3A modes with I²C control
  • Power saving mode
  • Output indicator for plug-in detection
  • Wide power supply range : 2.7V – 5.5V
  • Industrial Temperature Range: -40oC to 85oC
  • Packaging (Pb-free & Green): – 12- contact, STQFN(1.6mm x1.6mm)

Applications

  • Notebooks
  • Mobile Phones
  • Tablets
  • Docking Station

Specifications & Technical Documents

Product Parameters

Analog or Digital?

Analog

Configuration

N/A

Differential Channels

N/A

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

N/A

Single Ended Channels

N/A

Type

N/A

Voltage

2.7 - 5.5

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2519 2021-05-20 2021-11-20 Device End of Life (EOL)
PCN-2510 2021-02-26 2021-05-26 Qualified Additional A/T Sites, Fab Site and Data Sheet Change