Diodes Incorporated — Analog and discrete power solutions
X2 QFN1616 12

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X2QFN (XUA12) MSL1 Sn

X2 QFN1616 12

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X2QFN (XUA12) MSL1 Sn

X2 QFN1616 12

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X2QFN (XUA12) MSL1 Sn

Back to PI5USB216E

PI5USB216E

USB 2.0 Signal Conditioner, BC 1.2 CDP

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI5USB216E is an USB2.0 Signal conditioner to boost the signals and insert pre-emphasis to compensate the ISI signal loss in the channels before and after the conditioner. Patent-pending Design to maintain stable common mode with symmetrical Boost/ Pre-emphasis on D+/D-.

The PI5USB216E can be used in USB Host or Device application, far from USB PHY or far from connector application. Boost/ Pre-emphasis and Receiver Equalization levels can be configured through pin or I2C mode depending on the channel conditions. Device Attach and High-Speed handshake success are also detected and reported.

The PI5USB216E is compatible with the USB On-The-Go (OTG) and battery charging (BC 1.2) protocols. The Integrated BC 1.2 battery charging controller can be enabled via a control pin.

Feature(s)

  • Wide Supply Voltage Range: 2.3V to 5.5V
  • USB Ports 5.5V Tolerance
  • Low Power Consumption in Disconnect and Shutdown Mode
  • Compatible with USB2.0, OTG 2.0 and BC 1.2
  • Integrated BC 1.2 CDP Battery Charging Controller
  • Host or Device Agnostic
  • Boost/Pre-emphasis Level and Receiver Equalization Programming through Pin Mode or I2C Mode
  • Symmetrical Boost/Pre-emphasis on D+/D- to Maintain Stable Common Mode
  • Device Attach and High-Speed Detections
  • Supports up to 5m Cable Length
  • Supports up to 10m Cable Length with Two PI5USB216E
  • ESD Performance: 2KV HBM, 1KV CDM
  • Industrial Temperature Range: -40°C to 85°C
  • Packaging (Pb-free & Green):
    • 12-contact, X2QFN (XUA)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Servers, Storage Servers, JBOD, RBOD

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

2,2

Data Rate (Gbps)

480Mbps

Lanes/Ports

2,2

Output Swing Max (mV)

N/A

Programming Interface(s)

Pin/I2C

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.