Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI5C3309 (Obsolete)

3:1 Mux/DeMux Bus Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI5C3309 is a 3:1 Multiplexer/ Demultiplexerwith 3-State outputs. Inputs can be connected to outputs with lowOn-Resistance (5-ohm) with no additional ground bounce noise orpropagation delay.

Features

  • Near-Zero propagation delay
  • 5-ohm switches connect inputs to outputs
  • Direct bus connection when switches are ON
  • Ultra Low Quiescent Power (0.2μA typical)– Ideally suited for notebook applications
  • Packaging (Pb-free & Green available):
    • 8 pin 118-mil wide plastic MSOP (U)

Specifications & Technical Documents

Product Parameters

Configuration

Mux:1 3-Channel

Differential Channels

N/A

HotInsertion

1

Lanes

5

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

3

Type

N/A

Voltage

N/A

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2481 2020-08-26 2021-02-26 Device End of Life (EOL)