Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI5A221B (Obsolete)

Dual SPST Wide Bandwidth (2ns) Analog Switch, High Enable

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI5A221B is a dual single-pole single throw (DSPST) normally open CMOS switch. The switch is open when IN is LOW. The high-precision device is ideal for low-distortion audio, video, signal switching and routing. Specified over a wide operating power supply voltage, 1.65V to 6.0V, the PI5A221B has on-resistance of 12- ohms at 1.65V, 9-ohms at 2.3V & 6-ohms at 4.5V. The control input, IN, is independent of supply voltage.

Features

  • CMOS Technology for Bus and Analog Applications
  • Low On-Resistance: 8Ω at 3.0V
  • Wide VCC Range: 1.65V to 6.0V
  • Rail-to-Rail Signal Range
  • Control Input Overvoltage Tolerance: 6.0V
  • Fast Transition Speed: 2ns at 5.0V
  • High Off Isolation: -63dB @ 10MHz
  • Extended Industrial Temperature Range: -40°C to 85°C
  • Packaging (Pb-free & Green):
    • -8-pin TDFN 2x3

Applications

  • Audio, Video Switching, and Routing
  • Cell Phones
  • PDAs
  • Telecommunications
  • Portable Instrumentation
  • Battery powered Communication Systems
  • Computer Peripherals
  • Mechanical Relay Replacement

Specifications & Technical Documents

Product Parameters

Configuration

2-Channel SPST

Differential Channels

N/A

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

2

Type

SPST

Voltage

5

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products