Diodes Incorporated
Back to IO Expanders

PI4IOE5V9535

16-bits IO expander

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

16 bits IO expanders through I2C interface to get more flexible GPIOs, to support MCU who has limit GPIOs for switch, IO management, key pads and LED brighting.  

Feature(s)

  • Protocol: I2C
  • GPIOs: 16 bits
  • I2C frequency: 400kHz
  • Operating Voltage: 2.3 to 5.5V
  • Output mode: Totem Pole
  • Low current consumption

Application(s)

  • Server/Storage/Networking

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Analog or Digital? Digital
Voltage 2.2V/5V
Single Ended Channels 16
Signal Type Single Ended
Configuration 16 bits
Ambient or Junction Temperature (°C) -40 to 85

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents