Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI4IOE5V9520 (Obsolete)

2-bits IO expander

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

The PI4IOE5V9520 provides 2 bits of General Purpose parallel Input/Output (GPIO) expansion for I2C-bus applications.  It includes the features such as higher driving capability, 5V tolerance, lower power supply, individual I/O configuration, and smaller packaging. It provides a simple solution when additional I/O is needed for ACPI power switches, sensors, push buttons, LEDs, fans, etc.
The PI4IOE5V9520 consists of a 2-bit quasi-bidirectional port and an I2C-bus interface. The PI4IOE5V9520 open-drain interrupt output (INT) is activated by any updated of the port inputs and is used to indicate the system master that the port inputs has changed. The power-on reset sets the registers to their default values and initializes the device state machine.  The Reset pin (Reset) causes the same reset/initialization to occur without de-powering the device

Features

  • Operation power supply voltage from 2.3V to 5.5V
  • 2-bit I2C-bus GPIO with interrupt and reset
  • 5V tolerant I/Os
  • Active Low interrupt output
  • Active Low reset input
  • Low current consumption
  • 0Hz to 1MHz clock frequency
  • Noise filter on SCL/SDA inputs
  • Power-on reset, software reset
  • ESD protection (4KV HBM and 1KV CDM)
  • Package offered: UQFN 1.6x1.6-8

Specifications & Technical Documents

Product Parameters

Analog or Digital?

Digital

Configuration

2 bits

Signal Type

Single Ended

Single Ended Channels

2

Ambient or Junction Temperature (°C)

-40 to 85

Voltage

2.2V/5V

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products