Diodes Incorporated — Analog and discrete power solutions
Back to PI4IOE5V6416RQ

PI4IOE5V6416RQ

16-bit I2C General Purpose IO Expander with Interrupt, Reset. AEC-Q100 Grade 2.

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI4IOE5V6416RQ is a 16-bit general-purpose I/O expander that provides remote I/O expansion for most microcontroller families via the PC-bus interface.

The device provides a simple solution when additional I/Os are needed while keeping interconnections to a minimum; such as in sensors, push buttons, keypads, and battery-powered mobile applications for interfacing.

The PI4IOE5V6416RQ can operate from 1.65V to 5.5V on the GPIO-port side and 1.65V to 5.5V on the SDA/SCL side. This allows the PI4IOE5V6416RQ to interface with next-generation microprocessors and microcontrollers on the SDA/SCL side, where supply levels are dropping down to conserve power.

The bidirectional voltage-level translation in the PHIOFSV6416RQ is provided through VDD(I2C_bus). VDD(I2C_bus) should be connected to the VDD of the external SCL/SDA lines. The voltage level on the GPIO-port of the PI4IOE5V6416RQ determined by VDD(P).

At power on, the I/Os are configured as inputs; however, the system master can enable the I/Os as either inputs or outputs by writing to the I/O direction bits. The data for each input or output is kept in the corresponding Input or Output register. All registers can be read by the system master.

The PI4IOE5V6416RQ has an open-drain interrupt INT output pin that goes LOW when the input state of a GPIO-port changes from the input-state default register value. The device also has an interrupt masking feature by which the user can mask the interrupt from an individual GPIO-port

The power-on reset sets the registers to their default values and initializes the device state machine. In the PI4IOE5V6416RQ however, only the device state machine is initialized by the RESET pin and the internal general-purpose registers remain unchanged. Using RESET pin will only reset the I2C-bus

interface for the master to regain access the I2C-bus when the bus is getting struck with SDA pin staying LOW. This allows the I/O pins to retain their last configured state so that they can keep any lines in their previously defined state and not cause system errors while the I2C-bus is being restored. The INT state will not be clear by the RESET pin.

Feature(s)

  • Operation power supply voltage from 1.65V to 5.5V
  • Allows bidirectional voltage-level translation and GPIO expansion between:
    • 8/2.5/3.3/5V SCL/SDA and 1.8/2.5/3.3/5V Port
  • Low standby current consumption:
    • 15µA typical at 5V VDD
    • 1uA typical at 3.3V VDD
  • 400kHz I2C-bus interface
  • Compliant with the I2C -bus fast and standard modes
  • Programmable push-pull/open-drain output stages
  • Programmable output drive strength and pull-up/down resistor
  • Power-on reset all register contents to default
  • Active LOW open-drain interrupt output
  • Active LOW reset input to reset I2C bus only while register contents remain unchanged
  • Latch-up tested (exceeds 100mA)
  • Support AEC-Q100 (Grade 2)
  • Packaging (Pb-free & Green):
    • 24-Pin TSSOP (L)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. "Green" Device (Note 3)
  • The PI4IOE5V6416RQ is suitable for automotive applications requiring specific change control, the part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Analog or Digital?

Digital

Voltage

1.65/5.5V

Single Ended Channels

16

Signal Type

Single Ended

Configuration

16 bits

Ambient or Junction Temperature (°C)

-40 to 105

Related Content

Packages

Technical Documents

Supplemental

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products