NRND = Not Recommended for New Design
4-Channel GTL Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI4GTL2034 GTL inputs and outputs operate up to 3.6 V, allowing the device to be used in higher voltage open-drain output applications.
Temperature (c) |
-40 to 85 |
|---|---|
Analog or Digital? |
Digital |
Single Ended Channels |
4 |
Signal Type |
Single Ended |
Voltage |
0.8V/5.5V |
Configuration |
GTL Buffer, 4ch |
Rail To Rail |
0 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |