Diodes Incorporated — Analog and discrete power solutions
Back to PI49FCT3807B

PI49FCT3807B

3.3V, 80MHz 1:10 Output Non-Inverting Clock Driver, Industrial Temperature Operation

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI49FCT3807 is a 3.3V 1-to-10 clock driver. This low skew clock driver features one input and ten outputs fanout. The large fanout from a single input line reduced loading on input clock. TTL level outputs reduce noise levels on the part. Typical applications are clock and signal distribution.

Feature(s)

  • 3V Version of PI49FCT807
  • Ultra Low Skew: 0.35ns
  • Low Input Capacitance
  • Minimum Duty Cycle Distortion
  • 1:10 Fanout
  • High Speed: 3.5ns Propagation
  • TTL Input and CMOS Output Compatible
    • VOH = 3.3V (typical)
    • VOL = 0.3V (typical)
  • Industrial Temperature: –40°C to +85°C
  • 3V ±10% Operation
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 20-pin 150-mil wide QSOP (Q)
    • 20-pin 209-mil wide SSOP (H)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Function

Buffer

Number of Outputs

10

Output Type(s)

CMOS

Maximum Output Frequency (MHz)

80

Additive Jitter (ps)

N/A

Supply Voltage (V)

3.3

Input Type(s)

CMOS

Skew (ps)

350

Ambient or Junction Temperature (°C)

-40 to 85 °C

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products