Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3VDP411LST (Obsolete)

Digital Video Level Shifter for dual mode DP signals w/ inverting buffer for HPD signal

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

Diodes' PI3VDP411LST provides the ability to use a Dual-mode Display Port transmitter in HDMI mode. This flexibility provides the user a choice of how to connect to their favorite display. All signal paths accept AC coupled video signals. The PI3VDP411LST converts this AC coupled signal into an HDMI rev 1.3 compliant signal with proper signal swing.
This conversion is automatic and transparent to the user.
The PI3VDP411LST supports up to 2.5Gbps, which provides 12-bits of color depth per channel, as indicated in HDMI rev 1.3.

Features
  • Converts low-swing AC coupled differential input to HDMI rev 1.3 compliant open-drain current steering Rx terminated differential output
  • HDMI level shifting operation up to 2.5Gbps per lane (250MHz pixel clock)
  • Integrated 50-ohm termination resistors for AC-coupled differential inputs.
  • Enable/Disable feature to turn off TMDS outputs to enter lowpower state.
  • Output slew rate control on TMDS outputs to minimize EMI.
  • Transparent operation: no re-timing or configuration required.
  • 3.3 Power supply required.
  • Integrated ESD protection up to 8kV contact on all high speed I/O pins (IN_x and OUT_x) per IEC61000-4-2 specification, level 4
  • DDC level shifters from 5V down to 3.3V
  • Inverting level shifter for HPD signal from HDMI/DVI connector
  • Integrated pull-down on HPD_sink input guarantees "input low" when no display is plugged in
  • Packaging (Pb-Free & Green)

       -48 TQFN, 7mm × 7mm (ZD)
       -48 TQFN, 7mm × 7mm (ZB)

Specifications & Technical Documents

Product Parameters

Channels/In

4

Channels/Out

4

Inputs

DP++

Outputs

HDMI

Ports/In

1

Ports/Out

1

Power Supply

3.3

Speed (Gbps)

2.5

Type

Redriver

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2602 2023-01-31 2023-07-31 Device End of Life (EOL)