Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3VDP411LSR (Obsolete)

Dual Mode DisplayPort™ to DVI/HDMI™ Electrical Bridge (Level Shifter)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

Diodes' PI3VDP411LSR provides the ability to use a Dual-mode DisplayPort™ transmitter in HDMI™ mode. This flexibility provides the user a choice of how to connect to their favorite display. All signal paths accept AC coupled video signals. The PI3VDP411LSR converts this AC coupled signal into an HDMI rev 1.3 compliant signal with proper signal swing. This conversion is automatic and transparent to the user.
The PI3VDP411LSR supports up to 2.5Gbps, which provides 12-bits of color depth per channel, as indicated in HDMI rev 1.3.

Features
  • Converts low-swing AC coupled differential input to HDMI™ rev 1.3 compliant open-drain current steering Rx terminated differential output
  • HDMI Level shifting operation up to 2.5Gbps per lane (250MHz pixel clock)
  • Integrated 50-ohm termination resistors for AC-coupled differential inputs.
  • Enable/Disable feature to turn off TMDS outputs to enter low-power state.
  • Output slew rate control on TMDS outputs to minimize EMI
  • Integrated Passive DDC level shifters (3.3V source to 5V sink)
  • Transparent operation: no re-timing or configuration required
  • Level shifter for HPD signal from HDMI/DVI connector
  • Integrated pull-down on HPD_sink input guarantees "input low" when no display is plugged in
  • 3.3V Power supply required
  • TMDS output enable control
  • ESD protection on all I/O pins

   →4kV HBM
   →±8kV contact ESD protection on the following pins
         -OUT_Dx±
         -SDA_SINK, SCL_SINK
         -HPD_SINK

  • Packaging (Pb-free & Green available):

   →48 TQFN, 7mm × 7mm (ZBE)

Specifications & Technical Documents

Product Parameters

Channels/In

4

Channels/Out

4

Inputs

DP++

Outputs

HDMI

Ports/In

1

Ports/Out

1

Power Supply

3.3

Speed (Gbps)

2.5

Type

Redriver

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2602 2023-01-31 2023-07-31 Device End of Life (EOL)