Diodes Incorporated — Analog and discrete power solutions
Back to PI3V724

PI3V724 (Obsolete)

VGA Switch with Monitor Detection

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The  PI3V724 is a 7-channel video mux/demux used to switch between multiple VGA sources or end points. In a notebook application where analog video signals are found in both the notebook and the dock, a switch solution is required to switch between the two video port locations. With the high bandwidth of ~1.7GHz, the signal integrity will remain strong even through the long FR4 trace between the notebook and the docking station. In addition to high signal performance, the video signals are also protected against high ESD with integrated diodes to VDD and GND that will support up to +/-4kV contact ESD protection. In addition to switching, the product also integrates a monitor detection feature. The monitor detection feature works independently on each of the two outputs and allows automatic switching as well as a self generated HPD signal that lets the system know when a monitor is connected or disconnected.

Features

  • Full VGA 1:2 demux with VSIS compliance
    • R, G, B, Hsync, Vsync, DDC data, and DDC clk channels are switched
  • Integrated monitor detection circuit allows Automatic or manual control
  • Generates hot plug output signal to inform system when monitor is present or not
  • Dual Power Supply, 3.3V and 5V
  • Integrated DDC level shifter from 5V to 3.3V(bi-directional)
  • Integrated 5V H/V output buffer with +/-24mA drive
  • ESD tolerance on video I/O pins up to +/-4kV contact per IEC61000-4-2 specification
  • -3dB BW of 1.7GHz (typ)
  • Low Xtalk, (-38dB typ)
  • Low and Flat ON-STATE resistance (Ron = 4-Ohm, Ron(Flat) = 0.5ohm, typ)
  • Low input/output capacitance (Con = 5.6pF, typ)
  • Packaging (Pb-free and Green):
    • 32-contact TQFN (ZL)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

SPDT or 1:2 DeMux or 2:1 Mux

Differential Channels

N/A

HotInsertion

1

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

1

Signal Type

Differential

Single Ended Channels

3

Type

SPDT

Voltage

3.3, 5

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2519 2021-05-20 2021-11-20 Device End of Life (EOL)