Diodes Incorporated — Analog and discrete power solutions
Back to PI3V312

PI3V312

Low On-Resistance, 3.3V High-Bandwidth
4-Port, 2:1 Mux/DeMux Video Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3V312 is a 4-port, 2:1 Multiplexer/ Demultiplexer with 3-state outputs. The switch introduces no additional ground bounce noise or propagation delay.
Low On-Resistance and High bandwidth make it ideal for video and other applications. Also this device has exceptionally low crosstalk and off-isolation, which is far greater than most analog switches offered today. A single 3.3V supply is all that is required for operation.
The PI3V312 offers a high-performance (500MHz), low-cost solution to switch between video signals that have high bandwidth.

Features

  • Near-Zero propagation delay
  • 5Ω switches connect inputs to outputs
  • High signal passing bandwidth (500MHz)
  • Beyond Rail-to-Rail switching
  • 5V I/O tolerant with 3.3V supply
  • 1.8V, 2.5V and 3.3V supply voltage operation
  • Hot insertion capable
  • Industrial operating temperature: -40ºC to +85ºC
  • 2KV ESD Protection (human body model)
  • Latch-up performance >250mA per JESD17
  • Packaging (Pb-free & Green):
    – 16-pin QSOP (Q)
    – 16-pin TSSOP (L)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

4-Channel

Differential Channels

N/A

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

4

Type

SPDT

Voltage

3.3

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2723 2025-03-10 2025-09-10 Product End of Life (EOL)