Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3USB32 (Obsolete)

Dual SPST USB 2.0 Switch with Back Drive Support

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3USB32 is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (750 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

Features

  • VDD Operation at 2.8 V and 4.3 V
  • 1.8-V Compatible Control-Pin Inputs
  • IOFF Supports Full Power-Down Mode Operation
  • ron = 6-Ohm Typical
  • △ron <0.35-Ohm Typical
  • Cio(ON) = 5 pF Typical
  • Low Power Consumption
  • ESD Performance
    • 7kV Human-Body Model, per JESD22 spec (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • ±4kV contact, per IEC61000-4-2
  • Wide –3-dB Bandwidth = 2110 MHz Typical
  • Packaged in 8-Pin TQFN (1.5 mm ´ 1.5 mm)

Application

  • Routes Signals for USB 1.0, 1.1, and 2.0

Specifications & Technical Documents

Product Parameters

Analog or Digital?

Analog

Configuration

SPST

Differential Channels

1

HotInsertion

1

Lanes

N/A

OtherFeatures

None

Rail-to-Rail

1

Signal Type

Differential and Single Ended

Single Ended Channels

2

Type

SPST

Voltage

3.3

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2505 2021-01-26 2021-07-26 Device End of Life (EOL)